Publish your products
Bike Perch - High-Density, Low-Cost Bike Parking Rack

Bike Perch - High-Density, Low-Cost Bike Parking Rack

The Bike Perch provides a low cost, high-density bike parking option with a unique look to make your racks stand out. The main bike position in the wheel well provides a stable parking space and a second bike can be parked on the opposite side to provide high-density parking without handlebar interference. Can be surface mounted on its own or to rails for a freestanding setup.

Technical specification
  • Unique ref.bike-perch
  • Product familyCommercial Bike Racks
  • Product groupCommercial Bike Racks
  • TypeObject (single object)
  • Date of publishing2026-03-16
  • Edition number1
  • Height (inches)32.5
  • Width (inches)27
  • Depth (inches)9.37
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)15
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters
  • Uniclass 2015 CodePr_40_30_21
  • Uniclass 2015 DescriptionCycle stands and lockers
  • CSI MasterFormat 2014 Code12 93 13
  • CSI MasterFormat 2014 TitleBicycle Racks
  • OmniClass Number23-11 29 11
  • OmniClass TitleBicycle Racks and Shelters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States