Unique ref.: | saris-bike-trac |
---|---|
Brand: | Bike Fixation |
Product family: | Bicycle Racks |
Product group: | Indoor Bicycle Parking |
Width (inches): | 4.9 |
Height (inches): | 53.3 |
Depth (inches): | 18.6 |
Date of publishing: | 2017-10-26 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | https://www.bikefixation.com/product/bike-trac?ref=parking |
---|---|
Installation instructions: | https://www.bikefixation.com/Uploads/SarisParking/PDF/12131C.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.bikefixation.com/uploads/SarisParking/PDF/Bike-Tracs-6006-Spre... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/saris_cycling_group/product/saris-bike-trac
Material main: | Steel |
---|---|
Material secondary: | Steel |
Designed in: | United States |
Manufactured in: | United States |
Weight Net (Lbs): | 17 |
BIMobject Category: | Furniture - Other |
---|---|
IFC classification: | Furniture |
Uniclass 1.4 Code: | L8141 |
Uniclass 1.4 Description: | Bicycle racks |
Uniclass 2.0 Code: | PR-31-20 |
Uniclass 2.0 Description: | Cycle Stands And Lockers |
Uniclass 2015 Code: | Pr_40_30_21 |
Uniclass 2015 Description: | Cycle stands and lockers |
NBS Reference Code: | 31-20 |
NBS Reference Description: | Cycle Stands And Lockers |
CSI MasterFormat 2014 Code: | 12 93 13 |
CSI MasterFormat 2014 Title: | Bicycle Racks |
OmniClass Number: | 23-11 29 11 11 |
OmniClass Title: | Bicycle Racks |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
Name | Value |
---|---|
Capacity | 1 |
Colour | Powder coat black only |
Depth | 18.6 in |
Finish | Powder coat black only |
Frame Material | Steel |
Height | 53.3 in |
Mounting | Wall Mount |
Width | 4.9 in |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | Powder coat black only |
Finish | Powder coat black only |
All BIM objects are real products from real manufacturers confirmed and approved