Publish your products
Vetonit - Vetotop CL530 - Cementitious Self Leveling Underlayment 2-10mm Thick
Saveto

Vetonit - Vetotop CL530 - Cementitious Self Leveling Underlayment 2-10mm Thick

Vetotop CL530 is a single component cementitious floor self-leveling underlayment composed of special cement, selected aggregates, and special additives. It is supplied as a dry powder in pre-weighed bags ready to use on-site. Once mixed, it will form a cohesive self smoothening honey-like flowing mortar applied in thicknesses between 2 and 10 mm, giving a super flat finish ready to receive final floor coverings including tiles, carpets, resinous flooring systems, parquet, ...etc.

The system comprises:

  • Layer 1: Substrate - Concrete Slab
  • Layer 2: Primer - Vetobond PB433 - Polyvinyl acetate (PVAc)-based bonding agent and sealer
  • Layer 3: Self-leveling underlayment - Vetotop CL530 - Premixed cementitious floor self-leveling underlayment 2-10 mm thick
  • Layer 4: Floor Covering - Floor coverings such as carpet, parquet, tiles, vinyl, etc.

Uses:

  • Leveling of concrete slabs before the application of final floor coverings such as tiles and resinous systems.
  • As a substrate for vinyl tiles, parquet, carpet, and floor coverings that require super-flat substrates.

Features and benefits:

  • Factory-controlled pre-blend ensures consistently high quality. 
  • Suitable for Middle East harsh weather conditions.
  • Easy application enabling high productivity and superior finishing.
  • Rapid commissioning and serviceability.
  • High bond to the substrate.
  • Excellent physical and mechanical properties.
  • Shrinkage compensated.
  • Excellent workability.
Specification
  • Standard Compliance:

    • SASO EN13813
    • Classified as CT C20 F5 RWA10 B1,0
Technical specification
  • Unique ref.Vetotop-CL530
  • Product family Coverings, coatings and finishes
  • Product groupCementitious Self Leveling Underlayment
  • TypeBuilding Material
  • Date of publishing2025-08-18
  • Edition number1
Related
  • Material mainCementitious
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryFlooring - Underlay
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code03 54 00
  • CSI MasterFormat 2014 TitleCast Underlayment
  • OmniClass Number23-15 17 11 13 11
  • OmniClass TitleCementitious Floor Underlayments

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen