Publish your products
Vetonit - Premix Plaster SF - Cementitious Premixed Plastering Rendering Material
Saveto

Vetonit - Premix Plaster SF - Cementitious Premixed Plastering Rendering Material

Premix Plaster SF is a cement based plastering material composed of hydraulic binders, natural sand, selected graded aggregates, special fibers, and special additives. It is supplied as a dry powder in bags/bulk ready to use on site, which requires only the addition of clean water to produce cohesive mortar. Premix Plaster SF is specially designed for application by spray machine and it can be used manually if required, and contains special shrinkage control additive and provides good adhesion with a uniform color surface. Premix Plaster SF can be applied at thicknesses ranging from 10 mm to 25 mm.

Uses:

  • Internal and external plaster on block walls and rough surfaces.
  • Plastering on fairfaced concrete and precast panels subsequent to Spatter Dash SB scratch coat.

Features and Benefits:

  • Fast mixing application using a spray machine.
  • It contains a special additive that reduces friction and prolongs the lifespan of the equipment.
  • Factory controlled pre-blend that ensures consistently high quality.
  • Requires only the addition of water on-site at the time of usage.
  • Uniform color/mass.
  • Improved workability and curing.
  • Easy application with uniform work flow enables high productivity and superior finishing.
  • Strong adhesion on a variety of substrates.
  • Internal and external applications.
  • Shrinkage control reduces surface cracks.
  • Suitable for humid and dry conditions.
Specification
  • Standards Compliance:

    • SASO EN 998-1 , CSIV , Wc1
    • ASTM C926

    Design Criteria:

    Premix Plaster SF is designed to be used at thicknesses between 10 and 25 mm in a single application. The product can be applied on block walls without using a scratch coat as long as the substrate is properly neutralized before application.

Technical specification
  • Unique ref.Premix-Plaster-SF
  • Product familyPlasters and Masonry
  • Product groupSprayable Cementitious Plaster
  • TypeBuilding Material
  • Date of publishing2026-01-28
  • Edition number1
Related
  • Material mainCementitious
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryBuilding Materials - Masonry
  • IFC classificationWall
  • Uniclass 2015 CodePr_35_31_64_29
  • Uniclass 2015 DescriptionFactory mixed plasters
  • CSI MasterFormat 2014 Code09 24 00
  • CSI MasterFormat 2014 TitleCement Plastering
  • OmniClass Number23-13 37 19
  • OmniClass TitleExterior Plasters

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit