Publish your products
Vetonit - Spatter Dash SB - Cementitious Scratch Coat Key Coat
Saveto

Vetonit - Spatter Dash SB - Cementitious Scratch Coat Key Coat

Spatter Dash SB cement based key coat composed of hydraulic binders, selected sand aggregates and high performance additives. It is supplied as a dry powder in pre-weighed bags ready to use on site, which requires only addition of clean water to produce easily spray-able mortar. Spatter Dash SB is a high quality product for multipurpose applications and contains special bonding agent.

Uses:

  • As an internal and external scratch coat for plasters.
  • Use on block walls, fair-faced concrete, and precast panels before plastering application.
  • Plaster bond enhancer and mechanical key on horizontal, vertical, and overhead application.

Features and benefits:

  • Factory controlled pre-blend ensures consistently high quality.
  • Requires only the addition of water on-site at the time of usage.
  • Manual or spray machine application or by hawk and trowel techniques.
  • Superior workability.
  • Excellent adhesion on a variety of substrates.
  • Internal and external applications.
  • Suitable for humid and dry conditions.
  • Suitable for vertical and ceiling surfaces.
Specification
  • Standard Compliance:

    • SASO EN 998-1 , CSIV , Wc1
    • ASTM C926
Technical specification
  • Unique ref.Spatter-Dash-SB
  • Product familyPlasters and Masonry
  • Product groupCementitious scratch coat key coat
  • TypeBuilding Material
  • Date of publishing2026-01-28
  • Edition number1
Related
  • Material mainCementitious
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryBuilding Materials - Masonry
  • IFC classificationWall
  • Uniclass 2015 CodePr_35_31_64_29
  • Uniclass 2015 DescriptionFactory mixed plasters
  • CSI MasterFormat 2014 Code09 24 00
  • CSI MasterFormat 2014 TitleCement Plastering
  • OmniClass Number23-13 37 19
  • OmniClass TitleExterior Plasters

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit