Publish your products
SCG Decorative Wall RUSTIC Eaves Liner

SCG Decorative Wall RUSTIC Eaves Liner

Create a unique design that reflects your personality. with decorative materials SCG Model Rustic

A beautiful, new replacement material for real wood.

• The splinter pattern is long and deep. Even after painting, the wood splinter pattern is clearly visible.

• Can be used to decorate both walls and ceilings, can combine space into one

Allowing you to create creative designs Create a unique identity

Specification
  • • Exquisite work with chamfered design on both sides • Used to make ceiling eaves. or slatted fence
Technical specification
  • Unique ref.SCG_Decorative_Wall_RUSTIC_Eaves_Liner
  • Product familyD'COR
  • Product groupDECAAR by SCG
  • TypeBuilding Material
  • Date of publishing2022-06-21
  • Edition number1
  • Height (mm)8
  • Width (mm)75
  • Depth (mm)3000
Related
  • Material mainFibercement
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryBuilding Materials - Other
  • OmniClass Number23-15 15 17
  • OmniClass TitleWall Cladding Sheets

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam