Publish your products
SCG Smart Board Ceiling Super Smart
SCG Smart Board Ceiling Super Smart
SCG Smart Board Ceiling Super Smart
SCG Smart Board Ceiling Super Smart

    SCG Smart Board Ceiling Super Smart

    Features environmental friendliness and good quality of life. certified under the SCG Green Choice label
    • Energy-saving products and reduce global warming (Climate Resilience) by reducing Greenhouse Gas emissions from the production process at least 5%.
    • Products that save natural resources and extend the service life. (Circularity) by
    - Reduce energy consumption from production process at least 5%
    - Reduce water consumption from the production process at least 20%
    • Good health products (Well Being) with emissions of Volatile Organic Compounds (VOCs) less than 0.02 mg/m3, classified as 'Low emitting VOCs material', safe for residents. and environmentally friendly Suitable for use in green buildings

    Date of certification 01/04/2021
    Certification end date 01/04/2024

    Technical specification
    • Unique ref.SCG_Smart_Board_Ceiling_Super_Smart
    • Product familySmart Board
    • Product groupSmart Board Ceiling
    • TypeBuilding Material
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)600
    • Width (mm)600
    • Depth (mm)4
    Related
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryBuilding Materials - Gypsum / Fiber / Drywall

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam