Publish your products
PrismaSeT International - Pre-fabricated Low Voltage distribution system
PrismaSeT International - Pre-fabricated Low Voltage distribution system
PrismaSeT International - Pre-fabricated Low Voltage distribution system

    PrismaSeT International - Pre-fabricated Low Voltage distribution system

    4.4 out of 5 stars4.4(9 reviews)
    Part of SeT Series. Tested Assembly complaint to IEC 61439 1& 2 and Dedicated for applications upto 4000A
    Specification
    • System M: Floor Standing · Available upto 4000A with Icw upto 85kA/1s · Standard height 2000mm · Width 300/400/600/600+200/800mm & Depth 400/600/800/1000mm · IP: 30/31/42/54 and IK 10 · Colour: RAL 7047 (Enclosure) and RAL 9022 (Functional Unit) System L: Wall Mounted (Pak and full kit versions) · Available upto 630A with Icw upto 25kA/1s · 8 different heights (from 300mm to 1850mm) · Width 300/600mm and Depth 235/305mm · IP: 30/31/40/54 and IK 10 · Colour: RAL 7047 (Enclosure) and RAL 9022 (Functional Unit)
    Technical specification
    • Unique ref.prismaset-INTL
    • Product familyPanelboards & Switchboards
    • Product groupLow Voltage Switchboard
    • TypeShowcase (model)
    • Date of publishing2022-05-24
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryElectrical - Electrical Installations

    Region availability

    Oceania Africa Asia
    Australia
    Egypt
    India
    Kenya
    Indonesia
    Thailand
    Türkiye
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit