Publish your products
Folding Sliding System ASS 70 FD
Folding Sliding System ASS 70 FD
Folding Sliding System ASS 70 FD
Folding Sliding System ASS 70 FD
    Schüco
    Archived

    Folding Sliding System ASS 70 FD

    3.7 out of 5 stars3.7(10 reviews)

    Aluminium Folding sliding system with a basic depth of 70 mm 

    The thermally insulated Schüco ASS 70 FD folding sliding system offers narrow face width and a wide range of types with excellent tightness for use in public and residential property.

    • Narrow face widths
    • Suitable for use in public and residential property
    • Can also be used for balcony glazing
    • Watertightness up to class 9A in accordance with DIN EN 12208
    • Burglar resistance up to class RC 2 (WK2)
    • New opening type with 90° corner expands the range of designs
    Specification
    • Schüco ASS 70 FD, thermally insulated, aluminium, folding/sliding door system with 70 mm basic depth.

      Design features:

      The vent loads are transferred by roller carriers to the sill. The vent units must be sealed with large-volume hollow gaskets to leave a 12 mm zone unclamped. An adjustable frame design must allow tolerances of up to 8 mm to be taken up. The outer frame extensions and the inner glazing beads must be rounded ("softline"). The opening vents must be operated with folding handles. Sill with outer frame profile or with flush threshold profile (only for covered installations). Option of ventilation with integrated turn-tilt vent.

      Profile basic depths:

      • Outer frame 80 mm
      • Vent frame 70 mm
      • Vent sash bar 65 mm

      Profile face widths:

      • Outer frame 60 mm
      • Vent frame 54 mm
      • Vent sash bar 76 mm
    Technical specification
    • Unique ref.Schueco_ASS_70_FD
    • Product familySliding Systems (AS / ASS / ASE)
    • Product groupSchüco Sliding Systems
    • TypeObject (single object)
    • Date of publishing2016-01-12
    • Edition number6
    • Depth (mm)70
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Folding Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 DescriptionSliding doorset systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit