Publish your products
Façade Parametric System
Façade Parametric System
Façade Parametric System
Façade Parametric System
Façade Parametric System
Façade Parametric System
    Schüco
    Archived

    Façade Parametric System

    Aluminium Façade system in Parametric for individual, three-dimentional structures 

    The thermally highly insulated Schüco Parametric System is the next stage in the consistent development of the Schüco system façades into three-dimensional geometric building envelopes that permit freedom of design. 

    • Uf values to 0.4 W/(m²K) are possible
    • Maximum module size (W x H): 1500 mm x 4000 mm
    • A specially developed, software chain supports each step of design, detail planning and fabrication 
    • The surface elements are transparent or opaque to provide shading; there ist the option of adding functions such as daylight control or solar energy generation 

    Hint: These are installers for Revit© (plug-in) and for Rhinoceros© / Grasshopper© (plug-in); Installation just at Windows-operation systems possible, Models designed with the Grasshopper plug-in can be exported to the Revit plug-in for further design and editing.

    Specification
    • Technical information

      • Uf value of frame    (≥) 0.41 W/(m²·K)
      • Max. glass/panel thickness   60 mm
      • Max. weight   500 kg
      • Surface finishes   Powder, Anodised, Paint
      • Air permeability   AE
      • Watertightness   RE 1200
      • Impact resistance   I5/E5
      • Suitable for safety barrier loading   Yes
      • Total width of unit   1500 mm
      • Total height of unit   4000 mm
      • Max. unit weight   500 kg
      • Face width, inside   72.5 mm
      • Min. glass/panel thickness   28 mm
      • Min.-max. glass/panel thickness   28...60 mm
      • Max. width   1500 mm
      • Max. height   4000 mm
      • Installation angle   90°
      • Integrated ventilation   No
      • Drainage   Yes
      • Drainage levels   1
      • Wind load resistance   2.0/3.0 [kN/m²]
      • CE marking   No
      • Recyclable   Yes
      • Standards   EN ISO 10077, DIN EN 13830
      • AAMA certified   Yes
      • European Technical Assessment   No
    Technical specification
    • Unique ref.Schueco_Parametric_System
    • Product familyCurtain Wall
    • Product groupSchüco Façades and skylights
    • TypeAssembly (multiple objects)
    • Date of publishing2015-06-17
    • Edition number4
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Curtain Walls
    • IFC classificationCurtain Wall
    • UNSPSC nameGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 DescriptionCurtain walling systems