Publish your products
se:lab flip agile table, flip top table
se:lab flip agile table, flip top table
se:lab flip agile table, flip top table
se:lab flip agile table, flip top table
se:lab flip agile table, flip top table
    sedus

    se:lab flip agile table, flip top table

    Whether seminars, workshops, meetings or lectures: With the se:lab flip mobile stackable table, any set-up can be flexibly organised in multifunctional spaces – and very easily too. Thanks to its castors, se:lab flip can be effortlessly moved around the room. When not in use, it can be folded up and stowed away to save space in just a few simple steps. With numerous table top sizes and shapes as well as other customisation options, se:lab flip can also be adapted to its surroundings, making it a valued participant at any event.

    Specification
    • Product family

      The table product family must be characterised by a large selection of attractive, mobile stackable tables with a fixed height of 740 mm and must offer a variety of applications. It must offer a wide range of different table top sizes and shapes which are combined with the frame with integrated folding function on castors, to cater for a great variety of application situations. The stackable table is to be perfectly suited for multifunctional training, seminar, workshop and meeting rooms.

      Frame system

      The frame is to consist of a powder-coated T-foot frame with foot support and column. The table top must be able to be swivelled upwards by means of an integrated folding mechanism, so that it is possible to stack several tables in a space-saving way. The table is operated using two hands via a lever underneath the table top.

      Base

      The tables must be fitted with 4 lockable castors with a height of 65 mm and be suitable for both soft and hard flooring.

      • Table height: 740 mm
      • Stacking dimensions: Skid dimensions 690/890 mm +185 mm

      Table depth

      700 mm

      750 mm

      800 mm

      900 mm

      1000 mm

      Skid dimensions

      690 mm

      690 mm

      690 mm

      890 mm

      890 mm

      Table tops

      The following rectangular table tops must be available for a stackable table:

      • Rectangular: W 1200 x D 700/800 mm, W 1400 x D 700/800 mm, W 1500 x D 750 mm, W 1600 x D 700/800/900/1000 mm, W 1800 x D 700/800/900/1000 mm, W 2000 x D 800/900/1000 mm

      • Semi-circular: W 1600 x 800 mm, W 1800 x D 900 mm

      • D-shape: W 1400 x D 700 mm, W 1600 x D 800 mm, W 1800 x D 900 mm, W 2000 x D 900 mm

      • Boat shape: W 1800 x D 1000 mm, W 2000 x D 1000 mm

      • V combination corner element: W 2000 x D 900 mm (angle: 170°, table depth for linkable extension tables: 800 mm)

      Substrate

      The table tops must be available as 19 mm thick three-layer chipboard with melamine resin finish or veneer.

      The use of three-layer chipboard must be appropriate to the substrate compliant with EN 312-2003.

      With regard to formaldehyde emissions, the coated particle boards must comply with standard E05 according to EN 717-1.

    Technical specification
    • Unique ref.se-lab-flip-agile-table
    • Product familyse:lab
    • Product groupFlip top tables
    • TypeObject (single object)
    • Date of publishing2024-11-26
    • Edition number1
    Related
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Office Tables

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Armenia
    Andorra
    Azerbaijan
    Austria
    Bahrain
    Belarus
    Bangladesh
    Belgium
    Bhutan
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bulgaria
    Brunei
    Croatia
    Cambodia
    Cyprus
    China
    Czech Republic
    Christmas Island
    Denmark
    Cocos (Keeling) Islands
    Estonia
    Georgia
    Faroe Islands
    Hong Kong
    Finland
    India
    France
    Indonesia
    Germany
    Iran
    Gibraltar
    Iraq
    Greece
    Israel
    Guernsey
    Japan
    Hungary
    Jordan
    Iceland
    Kazakhstan
    Ireland
    Kuwait
    Isle of Man
    Kyrgyzstan
    Italy
    Laos
    Jersey
    Lebanon
    Latvia
    Macau
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit