Publish your products
Model KXU Aluminum Vent Cap
Model KXU Aluminum Vent Cap
Model KXU Aluminum Vent Cap
Model KXU Aluminum Vent Cap

    Model KXU Aluminum Vent Cap

    Seiho's square-faced Vent Caps are now available with a slim hood. This model is excellent for exteriors where protection from the elements is required. Insect screens are an option.

    Available Mid-April 2025!

    *Note
    No louver manufacturer warrants their louver to prevent water penetration under all possible circumstances of wind and rain.

    Specification
    • Material: Aluminum
      Finish: Anodized (Custom Colors Available)
      Sizes: 4" & 6"
      Optional Screens: 10 Mesh

    Technical specification
    • Unique ref.model_kxu-vent-cap
    • Product familyVent Caps
    • Product groupVent Caps
    • TypeObject (single object)
    • Date of publishing2025-07-08
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inJapan
    • Manufactured inJapan
    Classification
    • BIMobject CategoryHVAC - Non Mechanical Ventilation
    • IFC classificationAir Terminal
    • Uniclass 2015 CodePr_70_65_04
    • Uniclass 2015 DescriptionAir terminals and diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 11 13
    • OmniClass TitleWall Ventilation Diffusers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States