Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/d25060b0-e7cd-46a1-9c99-55c97889fc13
Home
Categories
Furniture
Shelving & Storage
F0420 - Cabinet, Filing, Lateral, Half Height
Available in United States
SEPS2BIM
Follow
F0420 - Cabinet, Filing, Lateral, Half Height
4.6
(10 reviews)
Half height two (2) or three (3) drawer lateral filing cabinet, 28" high X 42" wide X 18" deep with recessed handles, locking device and drawer label holders. Drawers are adaptable to either letter or legal size materials.
Download
Technical specification
Technical specification
Unique ref.
F0420
Product family
Cabinets
Product group
Filing
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
740
Width (mm)
1070
Depth (mm)
510
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
M2050 - Shelving, Storage
4.3
(
25
)
Download