Publish your products
M9025 - Table, Examination/Treatment, With Cabinet
SEPS2BIM

M9025 - Table, Examination/Treatment, With Cabinet

Table, examination/treatment with cabinet. Cabinet type exam table with three section upholstered top adjustable to a full chair position. Concealed heel stirrups, dual outlets, drawers, and storage space with optional armboard. Unit is designed for general use in examination/treatment rooms.
Technical specification
  • Unique ref.M9025
  • Product familyTable
  • Product groupExamination/Treatment
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)860
  • Width (mm)690
  • Depth (mm)1980
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States