Publish your products
A5210 - Bracket, Television, Wall Mounted, w/Adjust Arm
SEPS2BIM

A5210 - Bracket, Television, Wall Mounted, w/Adjust Arm

Wall mounted television bracket with adjustable arm. Consists of movable arm with minimum 120 degree swivel. Designed for holding wall mounted, flat panel television units in patient rooms.
Technical specification
  • Unique ref.A5210
  • Product familyBracket
  • Product groupTelevision
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)480
  • Width (mm)5300
  • Depth (mm)330
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit