Publish your products
C0052 - Pegboard, Glassware
SEPS2BIM

C0052 - Pegboard, Glassware

Glassware pegboard with drip trough and pegs, suitable for holding a wide variety of lab glassware. The pegboard is available in various materials (epoxy resin, stainless steel, and wood) and with or without finished back. The pegs are generally made of polypropylene and are available in various lengths which determines the number of pegs that are provided. Pricing is based upon an epoxy resin construction without finished back, 6.5" length pegs, and a 5" depth drip trough.
Technical specification
  • Unique ref.C0052
  • Product familyPegboard
  • Product groupGlassware
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)760
  • Width (mm)910
  • Depth (mm)150
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit