Publish your products
D6650 - Former, Vacuum, With Motor, Vacuum Pump, Heater
SEPS2BIM

D6650 - Former, Vacuum, With Motor, Vacuum Pump, Heater

Vacuum former. Used in dental laboratories for adaptation of thermoplastic resins. Unit has a self contained motor, vacuum pump and heater.
Technical specification
  • Unique ref.D6650
  • Product familyFormer
  • Product groupVacuum
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)380
  • Width (mm)230
  • Depth (mm)280
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit