Publish your products
E0580 - Workstation, Urinalysis Lab, Small
SEPS2BIM

E0580 - Workstation, Urinalysis Lab, Small

THIS TYPICAL INCLUDES: 6 Vertical Hanging Strips; 1 Equip Rail, Wall-Mt, 24"W; 2 Light, 30W; 1 Light 48"W; 2 Tool Rail, 30W; 1 Tackboard, 30"W; 1 Cantilevered Work Surf, 30"D x 48"W; 1 Cantilevered Work Surf, 30"D x 60"W; 1 Drw, 3"H; 3 Drw, 6"H; 2 Lockable Flipper Unit, 30"W; 1 Lockable Flipper Unit, 48"W; 3 Mobile Drawer Caddie with Drawer; 1 Adjustable Keyboard Tray; 2 Shelf, Storage/Display 30"W; 1 Shelf, Storage/Display 48 "W; 1 Pedestal, Box, File; 2 Height Adjustable Table, 24"D x 48"W; 2 Paper Tray; 1 Diagonal Tray; 8 Shelf Dividers; 1 Cantilevered Sink Cab, w/Corian Top, 30"D x 24"W; 1 SS Sink 19"D x 21"D; 1 Gooseneck Mixing Faucet Assay. With Wristbands; 1 Strainer and Tailpiece; Drawer Organizer * Hardware required to complete installation.
Technical specification
  • Unique ref.E0580
  • Product familyWorkstation
  • Product groupUrinalysis Lab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)4570
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit