Publish your products
E0918 - Locker, Supply, Endoscopy, Wall Mtd
SEPS2BIM

E0918 - Locker, Supply, Endoscopy, Wall Mtd

THIS TYPICAL INCLUDES: 1 Scope Storage Cabinet w/Lock 1 Bracket, Endoscope 1 Bracket, Distal Tube 1 Cabinet Drip Pan.E1500 Wall Mounting Rail is required Consider the need for anE0921 to transport the locker from place to place.
Technical specification
  • Unique ref.E0918
  • Product familyLocker
  • Product groupSupply
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2340
  • Width (mm)610
  • Depth (mm)360
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit