Publish your products
E0930 - Locker, Supply, 6 Drawers, Mobile
SEPS2BIM

E0930 - Locker, Supply, 6 Drawers, Mobile

THIS TYPICAL INCLUDES: 1 Mobile Supply Locker 2 Tray/Shelf 4 Drawers, 3"H 2 Drawers, 6"H Drawer Organizer Bins
Technical specification
  • Unique ref.E0930
  • Product familyLocker
  • Product groupSupply
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2010
  • Width (mm)740
  • Depth (mm)660
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit