Publish your products
E1500 - Rail, MOD
SEPS2BIM

E1500 - Rail, MOD

Wall mounted rail used for hanging (mounting) lockers, shelves and drawers on a wall.
Technical specification
  • Unique ref.E1500
  • Product familyRail
  • Product groupMOD
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)80
  • Width (mm)3660
  • Depth (mm)50
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit