Publish your products
F0705 - Table, Computer, Small
SEPS2BIM

F0705 - Table, Computer, Small

Small sized computer table/workstation, approximately 35" high X 36" wide X 30" deep with enough surface for a CPU, monitor and keyboard.
Technical specification
  • Unique ref.F0705
  • Product familyTable
  • Product groupComputer
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)860
  • Width (mm)910
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit