Publish your products
K4210 - Mixer, Table Mounted
SEPS2BIM

K4210 - Mixer, Table Mounted

Tabletop mixer with a 5 quart capacity stainless steel bowl. The unit comes complete with beater and whip attachments. Other attachments are available. The unit is used to prepare food in hotels, restaurants and hospital food service areas.
Technical specification
  • Unique ref.K4210
  • Product familyMixer
  • Product groupTable Mounted
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)460
  • Width (mm)360
  • Depth (mm)840
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit