Publish your products
K8250 - Toaster, Pop-Up, 4 Slice, Electric
SEPS2BIM

K8250 - Toaster, Pop-Up, 4 Slice, Electric

3.1 out of 5 stars3.1(7 reviews)
Four (4) slice, electric pop-up toaster. The toaster casing is made from stainless steel and can produce up to 290 slices/hr. This is used to toast sliced bread in food service kitchens and hospital cafeteria operations. Several electrical power configurations are available; some may require special wall receptacles. Refer to manufacturers' specifications.
Technical specification
  • Unique ref.K8250
  • Product familyToaster
  • Product groupPop-Up
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)250
  • Width (mm)360
  • Depth (mm)360
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit