Publish your products
L2250 - Hood, Fume, Bench
SEPS2BIM

L2250 - Hood, Fume, Bench

Benchtop fumehood. This is an auxiliary air type to be sized as required. The unit will have a remote switch with a pilot light, a fluorescent light, an acid resistant fan and blower housing. The minimum average face velocity shall be 100 fpm. It shall include a steel frame sash that is heat resistant to 71 degrees centigrade. The static pressure loss shall not exceed 0.22 inches of water at 100 fpm face velocity. Other accessories and gases are as defined during the design of the facility.
Technical specification
  • Unique ref.L2250
  • Product familyHood
  • Product groupFume
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1680
  • Width (mm)1220
  • Depth (mm)860
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit