Publish your products
M1802 - Work Station, Computer, Retractable, Wall Mounted
SEPS2BIM

M1802 - Work Station, Computer, Retractable, Wall Mounted

A wall mounted retractable work station. Work station is used as a computer station in treatment rooms, exam rooms and areas where physical space in limited.
Technical specification
  • Unique ref.M1802
  • Product familyWork Station
  • Product groupComputer
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)710
  • Width (mm)810
  • Depth (mm)150
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit