Publish your products
M7025 - Mattress, Bed, Hospital
SEPS2BIM

M7025 - Mattress, Bed, Hospital

3.0 out of 5 stars3.0(5 reviews)
Hospital bed mattress. These mattresses are usually filled with multi-layered foam, wire coil innersprings, or a combination of both. Mattresses are made of a fire retardant material (to meet California standard) and are enclosed in waterproof anti-microbial covers. For hospital use.
Technical specification
  • Unique ref.M7025
  • Product familyMattress
  • Product groupBed
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)150
  • Width (mm)910
  • Depth (mm)2130
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit