Publish your products
P6150 - Sink, Cage Washing, SS, Single Compartment, F/S
SEPS2BIM

P6150 - Sink, Cage Washing, SS, Single Compartment, F/S

4.2 out of 5 stars4.2(5 reviews)
A free standing, single compartment (16"x36"x24"), #14 gauge Type 304 stainless steel, cage washing sink with gooseneck spout and lever handle drain. Sink is all welded construction with rolled rims. Ends and integral drainboards are welded. Sink has 15" high back, stainless steel adjustable angle frame legs and soap dish. It is available with or without drainboard(s). For general purpose use in laboratory research and vet areas for washing small animal cages. Pricing based upon a sink with 24" left drainboard.
Technical specification
  • Unique ref.P6150
  • Product familySink
  • Product groupCage Washing
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1300
  • Width (mm)1570
  • Depth (mm)690
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit