Publish your products
S0905 - Washer, Multi-Chamber (5), Automated
SEPS2BIM

S0905 - Washer, Multi-Chamber (5), Automated

A fully automated, five multi-chamber (pre-wash, sonic cleaning, washing, rinsing, and drying), mechanical washer. The system is controlled by microcomputers that monitor and control system operations and functions and provides visual indication of deviations. A printer-recorder documents and records each cycle performance. Features an automated two rack load/indexing station and single rack unload/indexing station. Processes up to a minimum of 10 single or 40 instrument trays per hour. System designed to clean and decontaminate medical utensils and surgical instruments in a high production linear flow. Various electrical configurations are available, for pricing purposes 208V, 60HZ, 3PH, 60AMPS is used.
Technical specification
  • Unique ref.S0905
  • Product familyWasher
  • Product groupMulti-Chamber (5)
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2440
  • Width (mm)1240
  • Depth (mm)4900
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit