Publish your products
S2635 - Cleaner, Ultrasonic, SNGL Chamber, CAB, F/S
SEPS2BIM

S2635 - Cleaner, Ultrasonic, SNGL Chamber, CAB, F/S

A free-standing, cabinet mounted, single stainless steel chamber (minimum size 10X24X12), ultrasonic cleaner. The cleaning unit includes the following minimum features: power lid, automatic detergent injector, automatic level controls, automatic timer, and switch fill and drain controls. Sonic cleaning energy provided to the chamber by transducers which are powered by a solid-state generator(s) at a frequency of 40 kHz. Designed for use in surgery reprocessing areas, central processing departments and laboratories to clean surgical instruments and other hardware with sonic energy.
Technical specification
  • Unique ref.S2635
  • Product familyCleaner
  • Product groupUltrasonic
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1040
  • Width (mm)760
  • Depth (mm)860
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit