Publish your products
S4800 - Sterilizer, SURG INSTRU & Dressing
SEPS2BIM

S4800 - Sterilizer, SURG INSTRU & Dressing

5.0 out of 5 stars5.0(5 reviews)
A self-contained, countertop mounted, electrically heated, steam sterilizer. The unit is controlled by a microcomputer that monitors and controls all unit operations and functions and provides visual indication of cycle stages and deviations. A printer-recorder documents and records each cycle performance. For low volume, convenient, steam sterilization of liquids, media, instruments, glassware, and absorbent materials, in clinics and other areas of the health care facility.
Technical specification
  • Unique ref.S4800
  • Product familySterilizer
  • Product groupSURG INSTRU & Dressing
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)430
  • Width (mm)580
  • Depth (mm)640
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit