Publish your products
X2120 - Scanner, Bone Density, Full Body
SEPS2BIM

X2120 - Scanner, Bone Density, Full Body

Full body scanner used to determine bone mineral density measurements and vertebral assessment associated with osteoporotic fracture risk.
Technical specification
  • Unique ref.X2120
  • Product familyScanner
  • Product groupBone
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1300
  • Width (mm)1320
  • Depth (mm)3020
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit