The Sanicondens Deco + pump allows you to lift and evacuate condensates from a gas boiler with a power of up to 25 kW. Its very compact design and quiet operation (< 25 dB(A)) make it the ideal pump for boilers installed in small visible spaces, such as in a kitchen.
Efficient, the Sanicondens Deco + boiler condensate pump offers a lifting height of 6m.
Sanicondens Deco + is delivered with the wall mounting kit and the screw cover.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Bahrain | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Iran | Aruba | Benin | Brazil | Cook Islands |
Austria | Iraq | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Israel | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Jordan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | Kuwait | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Lebanon | Caribbean Netherlands | Cape Verde | French Guiana | Kiribati |
Croatia | Oman | Cayman Islands | Central African Republic | Guyana | Marshall Islands |
Cyprus | Palestine | Collectivity of Saint Martin | Chad | Paraguay | Nauru |
Czech Republic | Qatar | Costa Rica | Comoros | Peru | New Caledonia |
Denmark | Saudi Arabia | Cuba | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Syria | Curaçao | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Türkiye | Dominica | Djibouti | Venezuela | Norfolk Island |
Finland | United Arab Emirates | Dominican Republic | Egypt | Northern Mariana Islands | |
France | Yemen | El Salvador | Equatorial Guinea | Palau | |
Germany | Greenland | Eritrea | Papua New Guinea | ||
Gibraltar | Grenada | Eswatini | Pitcairn Islands | ||
Greece | Guadeloupe | Ethiopia | Samoa | ||
Guernsey | Guatemala | Gabon | Solomon Islands | ||
Hungary | Haiti | Ghana | Timor-Leste | ||
Iceland | Honduras | Guinea | Tokelau | ||
Ireland | Jamaica | Guinea-Bissau | Tonga | ||
Isle of Man | Martinique | Kenya | Tuvalu | ||
Italy | Montserrat | Lesotho | United States Minor Outlying Islands | ||
Jersey | Nicaragua | Liberia | Vanuatu | ||
Latvia | Panama | Libya | Wallis and Futuna | ||
Liechtenstein | Puerto Rico | Madagascar | |||
Lithuania | Saint Kitts and Nevis | Malawi | |||
Luxembourg | Saint Lucia | Mali | |||
Malta | Saint Pierre and Miquelon | Mauritania | |||
Moldova | Saint Vincent and the Grenadines | Mauritius | |||
Monaco | Saint-Barthélemy | Mayotte | |||
Montenegro | Sint Maarten | Morocco | |||
Netherlands | The Bahamas | Mozambique | |||
North Macedonia | Trinidad and Tobago | Namibia | |||
Norway | Turks and Caicos Islands | Niger | |||
Poland | U.S. Virgin Islands | Nigeria | |||
Portugal | Republic of the Congo | ||||
Romania | Reunion | ||||
Russia | Rwanda | ||||
San Marino | Saint Helena | ||||
Serbia | São Tomé and Príncipe | ||||
Slovakia | Senegal | ||||
Slovenia | Seychelles | ||||
Spain | Sierra Leone | ||||
Svalbard and Jan Mayen | Somalia | ||||
Sweden | South Africa | ||||
Switzerland | South Sudan | ||||
Ukraine | Sudan | ||||
United Kingdom | Tanzania | ||||
Vatican City | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |