Publish your products
SMI Board & Batten Wall – Panel Profile
SMI Board & Batten Wall – Panel Profile

    SMI Board & Batten Wall – Panel Profile

    Sheffield Metals International (SMI) provides Engineered Metal Roof and Wall Panel systems throughout the entire United States including Alaska, Hawaii, and the Caribbean. We provide complete package engineering and continuous support for the most complex projects. We are also a leader in the distribution of coated and bare metal products. We specialize in providing painted Galvalume® and aluminum for the architecturally driven metal panel industry, including:

    - More than 50 Sherwin Williams® colors continuously stocked in Galvalume®

    - Several popular colors in aluminum products in both coil and sheet

    - Products meeting LEED requirements

    - Color matching for virtually any custom color

    - Zinc (elZinc®), stainless steel, and copper products in both coil and sheet

    - 40-year Kynar® and 40-year silicone-modified polyester (SMP) coating warranties
    - 5- to 35-year weathertight warranties - SMI warranty documents are available for viewing online

    - Premium metal supplier coast to coast via five regional distribution centers

    Specification
    • This panel uses 3-5/8” of material to form the panel.

      1” x 1/4” slots are equally spaced every 6-3/8.”

      Striations or ribs may be needed for panels wider than 12” coverage to avoid

      oil canning.

    Technical specification
    • Unique ref.smi-board-and-batten-wall-panel-profile
    • Product familymetal wall panels
    • Product groupBoard & Batten
    • TypeObject (single object)
    • Date of publishing2025-09-01
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_85_60
    • Uniclass 2015 DescriptionPrefabricated metal wall systems
    • CSI MasterFormat 2014 Code07 42 13
    • CSI MasterFormat 2014 TitleMetal Wall Panels
    • OmniClass Number23-15 13 19 11
    • OmniClass TitleMetal Wall Panels

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States