Publish your products
SMI 2" Mechanical Seam
SMI 2" Mechanical Seam
SMI 2" Mechanical Seam
SMI 2" Mechanical Seam

    SMI 2" Mechanical Seam

    Sheffield Metals offers a complete line of engineered and non-engineered standing seam profiles for metal roof and wall systems. Whether your project is residential or commercial, solid substrate or open framing, big or small, we have the resources and products you need for your project. All of our panel profiles are tested to meet minimum UL 90 approvals.

    Many of our engineered panel profiles are tested to more stringent requirements, including:

    • Wind uplift testing
    • Water penetration testing
    • Water submersion testing
    • Air infiltration testing
    • Impact resistance testing

    We specialize in providing painted Galvalume® and aluminum for the architecturally driven metal panel industry, including:

    - More than 50 Sherwin Williams® colors continuously stocked in Galvalume®

    - Several popular colors in aluminum products in both coil and sheet

    - Products meeting LEED requirements

    - Color matching for virtually any custom color

    - Zinc (elZinc®), stainless steel, and copper products in both coil and sheet

    - 40-year Kynar® and 40-year silicone-modified polyester (SMP) coating warranties
    - 5- to 35-year weathertight warranties- SMI warranty documents are available for viewing online

    - Premium metal supplier coast to coast via five regional distribution centers

    Specification
    • SMI 2.0" Mechanical Seam Standing Seam Panels over Structural Steel Open Framing

      Sheffield Metals International (SMI) 2.0" Mechanical Seam Standing Seam Panels with 2-inch high mechanically seamed ribs for installation over open framing with a minimum slope of ½ inch in 12 inches (0.5/12). SMI 2.0” Mechanical Seam Standing Seam Panels in Galvalume are available with Texas Department of Insurance certificates.

      Standing Seam Panels over Insulated Steel Deck

      Sheffield Metals International (SMI) 2.0" Mechanical Seam Standing Seam Panels with 2-inch high mechanically seamed ribs for installation over insulated structural steel wide rib (WR, or "B") 22 ga. roof deck with a minimum slope of ½ inch in 12 inches (0.5/12) for Galvalume roof systems, minimum slope of 2 inch in 12 inches (2/12) for aluminum roof systems. SMI 2.0” Mechanical Seam Standing Seam Panels are available with Florida State Building Code Product Approval and Texas Department of Insurance certificates. Contact SMI Technical Department to verify decking assembly.

      SMI 2.0" Mechanical Seam Standing Seam Panels over Steel Roof Deck

      Sheffield Metals International (SMI) 2.0" Mechanical Seam Standing Seam Panels with 2-inch high mechanically seamed ribs for installation over structural steel wide rib (WR, or "B") 22 ga. roof deck with a minimum slope of ½ inch in 12 inches (0.5/12) for Galvalume roof systems, minimum slope of 2 inch in 12 inches (2/12) for Aluminum roof systems. SMI 2.0” Mechanical Seam Standing Seam Panels are available with Florida State Building Code Product Approval and Texas Department of Insurance certificates. Contact SMI Technical Department to verify the decking assembly.

      SMI 2.0" Mechanical Seam Standing Seam Panels over Plywood Deck

      Sheffield Metals International (SMI) 2.0" Mechanical Seam Standing Seam Panels with 2-inch high mechanically seamed ribs for installation over plywood roof deck with a minimum slope of ½ inch in 12 inches (0.5/12) for Galvalume roof systems; minimum slope of 2 inch in 12 inches (2/12) for Aluminum roof systems. SMI 2.0” Mechanical Seam Standing Seam Panels are available with Florida State Building Code Product Approval and Texas Department of Insurance certificates.


    Technical specification
    • Unique ref.smi2mechanicalseam
    • Product familyMetal Roof Panels
    • Product groupRoof panels concealed fastener
    • TypeObject (single object)
    • Date of publishing2024-10-20
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • ETIM CodeEG019610
    • ETIM NameRoofing materials
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 DescriptionRoofs
    • CSI MasterFormat 2014 Code07 41 13
    • CSI MasterFormat 2014 TitleMetal Roof Panels
    • OmniClass Number23-13 39 27 11 11
    • OmniClass TitleMetal Roof Panels

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States