Publish your products
Intraslim93 - Wall Hung Pan - Light Wall
SIAMP UK

Intraslim93 - Wall Hung Pan - Light Wall

The advantages of INTRASLIM 93: - Very low depth for slim walls concealing. - Fast, precise, easy installation. - Quiet inlet valve. - INTRASLIM is CE EN14055 class 1 or 2 certified - Robust, load bearing to 400kg. - Specify and install with the confidence of a 10 year guarantee. - Flush actioning using a front flush plate. - Large choice of elegant and stylish flush plates. FOCUS ON: #VERY LOW DEPTH An overall depth, including drainage, of 93 mm for being able to support a wall hung pan when a cister frame ins concealed into a thin wall. #RESISTANT Benefitting from a long experience in cistern frame designs, SIAMP puts all its knwoledge in designing long lasting 400 kg load bearing resistant frames.
Specification
  • Light wall & wall hung pan concealed cistern featuring Wras and NF approved components, 10-years guarantee. Supporting wall fixing frame. Height from 1120 to 1320 mm, width 596mm, depth from 93 to 245 mm. Insulated cistern equipped with a dual flush valve and a quiet inlet valve. Water inlet connection on the top of the cistern fitted with an integrated isolating valve. Front flush plate actuation. Includes: fixation accessories, cladding reservation boxes Optional: - EN14055 class 1 or class 2 - flush volumes: 6/3 - 6/4 - 4/2,5 - 4/2,6 - mechanical flush plate Item n# Description 10004780 INTRASLIM 93 Concealed Cistern DRY WALL -WALL HUNG - HDPE d90 - SIAMP
Technical specification
  • Unique ref.Intraslim93-WH-LW
  • Product familyConcealed cisterns
  • Product groupIntraslim
  • TypeObject (single object)
  • Date of publishing2021-10-11
  • Edition number1
  • Height (mm)1120
  • Width (mm)596
  • Depth (mm)93
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Designed inMonaco
  • Manufactured inTürkiye
  • Weight Net (Kg)14
Classification
  • BIMobject CategorySanitary - Toilet Cisterns
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_89
  • Uniclass 2015 DescriptionWC cisterns
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit