Unique ref.: | specialiprofile |
---|---|
Brand: | Siderval |
Product family: | Siderval |
Product group: | Special hot extruded Steel and Stainless Steel Structural Beam |
Date of publishing: | 2018-04-24 |
Edition number: | 1 |
Type: | Object (single object) |
I Beam | Special Hot Extruded Steel and Stainless Steel Beam
is a steel I-section bar made by hot extrusion process.
It is an I-beam not having a wide range of dimensions or standard dimensions.
I-shaped section is a very efficient form for carrying both bending and shear loads in the plane of the web.
The advantage of the hot extrusion process is that special shapes can be produced using the customer designed profile drawings. (We produce custom-made steel hollow and solid profiles)
Special Extruded H beam is the product to choose when not standard shape dimensions are needed.
As all our products, I Beam | Special Hot Extruded Steel and Stainless Steel Beam is already available in a wide range of dimensions and qualities: stainless steel, carbon steel, super alloys and titanium.
New shape dimensions can be made on request.
These special bars can be used for structural and mechanical applications, including beams and columns for construction and civil engineering.
If your project requires something non-standard, our manufacturing technology allows us to produce custom sections in the shape and alloy you demand to meet your exact needs.
Different sections and sizes on request. We create your unique profile.
Siderval: your partner for outstanding steel projects.
Contact us and visit our website www.siderval.it
I Beam | Special Hot Extruded Steel and Stainless Steel Beam
Structural I profile
Tapered Beam
Steel Grades: AISI: 304 / 304L, 316 / 316L
Random lengths: L=20' - 25'
Non Tapered Beam
Steel Grades: AISI 304 / 304L, 316 / 316L
Random lengths: L=20' - 25'
General tolerances according to ASTM A 484/A 484M
Further grades and dimension available on request
Application:
GENERAL PARAMETERS FOR CUSTOM-MADE SPECIAL PROFILES DESIGN
DIMENSION
LENGTHS
Up to c. 16 m
WEIGHT PER METER
from 1,5 kg/m up to 110 kg/m
TOLERANCES
Depending on profile cross-section and material
MATERIALS
Carbon steel - Stainless steel - Duplex - Titanium - Steel alloys
All required heat treatments are available
Surface treatments and finishing on demand
SPECIAL PROFILES CHARACTERISTICS:
Product url: | https://www.siderval.it/wp-content/uploads/2017/04/H-Profile-_-italiano.pd... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.siderval.it/en/innovation-and-quality/ |
Technical description: | https://www.siderval.it/en/production-process/ |
Instruction video: | https://www.youtube.com/watch?v=7b_XQSSd6T3 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/siderval/product/specialiprofile
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Construction - Beams & Lintels |
---|---|
IFC classification: | Structural Member |
Uniclass 1.4 Code: | L343 |
Uniclass 1.4 Description: | Structural beams and columns |
Uniclass 2.0 Code: | PR-60-51-81 |
Uniclass 2.0 Description: | Stainless Steel Bars, Rods And Sections |
Uniclass 2015 Code: | Pr_20_76_51 |
Uniclass 2015 Description: | Metal sections |
NBS Reference Code: | 15-10 |
NBS Reference Description: | Structure |
CSI MasterFormat 2014 Code: | 05 12 23 |
CSI MasterFormat 2014 Title: | Structural Steel for Buildings |
OmniClass Number: | 23-13 35 11 11 |
OmniClass Title: | Beam Column Frames |
CSI UniFormat II Code: | B |
CSI UniFormat II Title: | SHELL |
BIMobject®