Publish your products
AEROTUBE WRG smart
AEROTUBE WRG smart
    SIEGENIA

    AEROTUBE WRG smart

    4.5 out of 5 stars4.5(6 reviews)

    Little effort, big impact: In the "category" of modern pipe
    wall ventilators, AEROTUBE sets the tone. All of its technology
    is in the wall, more specifically: hidden in the tube. Due to
    its versatility, a wide range of ventilation requirements can
    be achieved individually, or as part of a system:

    The extremely energy-efficient AEROTUBE WRG smart
    adapts the volume flow to the room conditions automatically
    and based on demand. The economic operating mode
    coupled with high heat recovery leads to one of the most
    energy-efficient devices in its class and it has been granted
    the A+ label

     It can be used in pairs, also spanning the
    room and controlled via the SIEGENIA Comfort app. Its
    special feature: The devices communicate not only with your
    smartphone, but also with each other via WLAN, which significantly
    reduces wiring.

    Specification
    • Automatically alternating air supply and extraction with high heat recovery.

      The extremely energy-efficient AEROTUBE WRG smart adapts the volume flow automatically to the requirements and room conditions. The economic mode of operation and high heat recovery make it, with its A+ label, one of the most energy-efficient devices of its class, which can be used in pairs and also across rooms and controlled via the SIEGENIA Comfort app. The alternating mode of operation permits air supply and exhaust air extraction with heat recovery switching in minute cycles. But pure air supply or air extraction operation is also possible.

    Technical specification
    • Unique ref.aerotube_wrg_smart
    • Product familyVentilation systems
    • Product groupWall-mounted ventilators
    • TypeObject (single object)
    • Date of publishing2019-01-04
    • Edition number1
    • Height (mm)279
    • Width (mm)279
    • Depth (mm)63
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryHVAC - Heat Recovery
    • IFC classificationAir Terminal
    • UNSPSC nameVentilation
    • UNSPSC code401015
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 DescriptionVentilation
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 25 15
    • OmniClass TitleHeating and Ventilating Units
    • CSI UniFormat II CodeD3040
    • CSI UniFormat II TitleDistribution Systems

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City