The LightStack UHD Fiber Enclosure is a cost-effective and space-saving solution for ultra high density plug and play fiber
applications. This compact enclosure packs 144 fibers in 1U with MTP-to-LC connectivity all in a 5 in. (128mm) deep unit.
The simplified, self-contained design optimizes shipping, handling, and installation especially in space-limited environments.
The LightStack UHD Enclosure provides low loss performance to accommodate a wide range of channel configurations for
both Multimode and Singlemode applications. The integrated shuttered LC adapters feature an internal door that opens
without touching the connector end face and springs back to the closed position automatically, protecting empty ports from
dust and debris. Optional front and rear cable managers are available to control and protect cables. The front cable manager
features an integrated door which is removable to allow full access to the LC connectivity. The door swings open to allow
visibility to the integrated labeling strip. The rear cable manager simply hooks into the back of the enclosure to support
incoming MTP cable assemblies.