Publish your products
Philips FlexElite IntelliHue
Philips FlexElite IntelliHue
Philips FlexElite IntelliHue
Philips FlexElite IntelliHue
Philips FlexElite IntelliHue
Philips FlexElite IntelliHue
Philips FlexElite IntelliHue
Philips FlexElite IntelliHue
Philips FlexElite IntelliHue
Philips FlexElite IntelliHue

    Philips FlexElite IntelliHue

    Exterior bright and beautiful flexible direct view luminaire with intelligent white and color light
    FlexElite is the brightest and most flexible member of our popular Flex family, and it includes a redesign of all major elements, from its form factor to internal electronics to mechanical design. We created FlexElite to meet the challenges posed by large, unconventional buildings and structures. At its core, you’ll find an innovative modular design that lets you create the exact number and configuration of nodes that you need for your design. FlexElite’s sections and jumper cables click together quickly and easily, allowing unequalled customization impossible with less-modular solutions. Longer run lengths and node spacing let you take on larger challenges than possible in the past. FlexElite IntelliHue produces millions of saturated colors, pastels, and high-quality white light, in the same precisely controllable luminaire.

    Specification
    • Viewing Angle: 140°, 180° Lumens per node: 64 to 132 LED Channels: Red/Green/Royal Blue/Lime Green Applications: Direct View Environment: Dry/Damp/Wet Location, IP66 Input Voltage: 48 VDC via PDS-400 48V CA4 Power Consumption: 2.5 W Housing Material: PBT plastic and powder-coated aluminium Approbations: UL/cUL, FCC Class A, CE
    Technical specification
    • Unique ref.Philips_FlexElite_IntelliHue
    • Product familyFlexElite
    • Product groupExterior flexible direct light
    • TypeObject (single object)
    • Date of publishing2021-10-28
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryAluminum
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam