Publish your products
Philips eW Fuse Powercore
Philips eW Fuse Powercore
Philips eW Fuse Powercore

    Philips eW Fuse Powercore

    Interior linear grazing luminaire with single temperature white light
    With narrow and medium beams of intense white light, eW Fuse Powercore is an excellent choice for a full range of surface grazing and wall-washing applications. Its ultra-compact form factor permits installation in tight spaces too small to accommodate conventional grazing luminaires with similar light output. eW Fuse Powercore meets or exceeds the performance of comparable linear fluorescent grazing luminaires while lowering installation, energy, and maintenance costs. Luminaires offer environmentally-conscious buyers a green, energy-efficient grazing luminaire with industry-leading quality and quantity of light.

    Specification
    • Beam Angles: 10° x 60°, 30° x 60° Lumens per foot: 442 to 697 Color Temperature: 2700 K, 3000 K, 3500 K, 4000 K Environment: Dry/Damp Location, IP20 Applications: Wall Grazing Input Voltage: 100 to 277 VAC, auto-ranging, 50/60 Hz Weight: 0.45 kg (0.98 lb) 305 mm / 1.98 kg (4.37 lb) 1219 mm Housing Material: Die-cast aluminium, white powder-coated finish Approbations: UL/cUL, FCC Class B, C-Tick, CCC
    Technical specification
    • Unique ref.Philips_eW_Fuse_Powercore
    • Product familyFuse
    • Product groupInterior linear white light
    • TypeObject (single object)
    • Date of publishing2021-10-28
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam