Publish your products
Philips eW Profile Powercore gen4
Philips eW Profile Powercore gen4
Philips eW Profile Powercore gen4

    Philips eW Profile Powercore gen4

    Interior under-cabinet ultra-low profile workspace and accent lighting luminaire with single temperature white light
    Profile gen4 brings advanced under-cabinet lighting to today’s sophisticated kitchens. Thanks to its ultra-low profile, Profile gen4 fits seamlessly into any kitchen—from galley to grand, including retrofits and new construction. To create the right ambiance, it offers four popular color temperatures (2700 K, 3000 K, 3500 K, or 4000 K). A choice of luminaire lengths and a wide range of accessories keep installation fast and easy. Exceptional energy efficiency can generate rebates right from the start, and deliver dramatic energy savings over many years of reliable use.

    Specification
    • Beam Angle:105° x 100° Lumens: 195 to 828 Color Temperature: 2700 K, 3000 K, 3500 K, 4000 K Applications: General Illumination Environment: Dry/Damp Location Input Voltage: 120 or 220 to 240 VAC Housing Material: Extruded aluminium Approbations: UL/cUL, FCC Class B, CE, C-Tick
    Technical specification
    • Unique ref.Philips_eW_Profile_Powercore_gen4
    • Product familyProfile
    • Product groupInterior under-cabinet light
    • TypeObject (single object)
    • Date of publishing2021-10-28
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit