Publish your products
Philips Graze Compact Powercore, IntelliHue
Philips Graze Compact Powercore, IntelliHue
Philips Graze Compact Powercore, IntelliHue
Philips Graze Compact Powercore, IntelliHue
Philips Graze Compact Powercore, IntelliHue
Philips Graze Compact Powercore, IntelliHue
Philips Graze Compact Powercore, IntelliHue
Philips Graze Compact Powercore, IntelliHue
Philips Graze Compact Powercore, IntelliHue

    Philips Graze Compact Powercore, IntelliHue

    Exterior compact linear grazing luminaire with intelligent white and color light
    Graze Compact is a high-performance, exterior linear luminaire designed to highlight architectural features like molding details, archways and windows up to two stories high. Graze Compact IntelliHue utilizes Color Kinetics IntelliHue technology to produce millions of saturated colors, pastels, and high-quality white light, in the same precisely controllable luminaire. Multiple luminaire lengths and beam angles support a large range of façade or surface illumination applications. The brand new low-profile housing, connectorized cabling, a universal power input range, and direct line voltage make Graze Compact luminaires easy to install and operate.

    Specification
    • Beam Angles: 10° x 60°, 30° x 60°, 60° x 60°, 100° x 100° Lumens per foot: 199 to 519 Efficacy: 47.1 to 64 Applications: Wall Grazing, Wall Washing Input Voltage: 100 to 277 VAC, auto-ranging, 50/60 Hz Housing Material: Extruded anodized aluminium Approbations: UL/cUL, FCC Class A, PSE, CE, CQC, RCM, EAC, BIS, UA Environment: Dry/Damp/Wet Location, IP66
    Technical specification
    • Unique ref.Philips_Graze_Compact_Powercore_IntelliHue
    • Product familyGraze
    • Product groupExterior linear light
    • TypeObject (single object)
    • Date of publishing2021-10-28
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit