Publish your products
ArcForm Duo
Signify

ArcForm Duo

ArcForm Duo is a highly efficacious, fully luminous LED luminaire with brilliant AccuRender 90 CRI color rendering. It delivers pure white light—free of glare, color shifts, hot spots or striations. ArcForm's innovative 3D symmetrical batwing lighting distribution driven by MesoOptics delivers excellent performance on 10ft x 10ft on-center spacing allowing for fewer fixtures in a space and further reducing installation, maintenance, and watts per square foot.
Specification
  • Product Benefits:
    • Flawless lens aperture free of dark spots, gradients, or artifacts
    • Interact Ready
    • Lutron Athena and Vive options
    • CRI 90 Tunable White ready with Interact, Lutron, or 0-10V systems
    Product Features:
    • Patented MesoOptics nanotechnology provides a 3D batwing distribution delivering wider spacing and lower glare for superior application performance.
    • Silk lens option for standard applications.
    • Available in 2'x2', 1'x4', and new-to-ArcForm 2'x4' sizes.
    • AccuRender high efficacy 90 CRI color rendering in 5 standard CCTs or 2-channel Tunable White.
    • Low weight Architectural Recessed design at 11 lbs and 19 lbs typical for 2'x2' and 2'x4' sizes respectively.
Technical specification
  • Unique ref.ArcForm-Duo
  • Product familyLedalite
  • Product groupArchitectural
  • TypeObject (single object)
  • Date of publishing2026-07-18
  • Edition number1
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit