Publish your products
CUL7 Path Light
CUL7 Path Light
    Signify

    CUL7 Path Light

    Hadco’s CUL family of path lights are low voltage landscape luminaires offering a distinctive appearance to any outdoor application. The fixtures are hand crafted with a spun solid copper roof with copper stem. Optics includes a reflective white powdercoat on underside of roof with frosted tempered glass lens. Sources include standard low voltage lamps and LED that offers 50,000 hours of operating life, has a CCT of 3,000K or 4,000K and a CRI of 80.
    Specification
    • Product Benefits:
      • Natural aging color
      • Easy hookup to the low voltage supply cable
      • Easy installation and maintenance
      • Dust tight and sealed against direct jets of water
      • Offers 50,000 hour life with LED
      Product Features:
      • Solid copper housing
      • Pre-wired
      • Ships with S7 mounting stake
      • IP67 rated
      • Available with conventional and LED technology
    Technical specification
    • Unique ref.CUL7_Path_Light
    • Product familyHadco
    • Product groupOutdoor luminaires - Landscape
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit