Publish your products
G3 LED parking garage Gen3
G3 LED parking garage Gen3
    Signify

    G3 LED parking garage Gen3

    Gardco G3 LED parking garage luminaires boast a low-profile, modular construction that allows for complete design flexibility. Available with one or two LED modules, G3 maximizes its lumen output to size and weight ratio for lower installation and operational costs. Its rectilinear form produces rectangular and square distributions that push light into the corners and perimeters of parking garages for optimal coverage. G3 luminaires are available with dimming, as well as motion response technology to expand potential energy savings.
    Specification
    • Product Benefits:
      • Ability to increase light levels without adding luminaires
      • Up to 50% more energy savings with controls
      • Provides uniform illumination free from hot spots and striations
      Product Features:
      • Modular design for complete design flexibility
      • Available with various levels of dimming control options including motion response technology
      • Driver housing and optical arrays are IP66 rated
      • Easy-access driver door for streamlined maintenance
      • Offers a complete selection of optical distributions including Type 5 Square, Concentrated Downlight, Type 1 Rectangular, and Type 3 Asymmetric
      • Option for surface mounting with Level 2 (3G) Bridge/Overpass vibration rating
    Technical specification
    • Unique ref.G3_LED_parking_garage_Gen3
    • Product familyGardco
    • Product groupOutdoor luminaires - Garage & canopy
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit