Publish your products
GameFlood LED Recreational Sports Floodlight GMFL
Signify

GameFlood LED Recreational Sports Floodlight GMFL

Stonco Keene GameFlood GMFL outdoor recreational sports LED floodlighting provides unparalleled performance and energy savings at an affordable price point. GameFlood is the optimal retrofit solution for municipalities, schools, parks & recreation, and collegiate practice spaces. Equipped with a standard visor that shields high-efficiency symmetric NEMA optics, GameFlood illuminates recreational sports facilities with precision so that you can light the way to victory.
Specification
  • Product Benefits:
    • Helps you meet RP-6 Class IV Recreational Sports Event requirements
    • Hassle-free installation with aiming indicators and optional laser accessory
    • Energy savings with high efficacies and DLC Premium on all configurations
    • Glare and light trespass mitigation with a standard visor
    • Simple, no fuss specification with supporting material readily available online
    Product Features:
    • Standard Yoke mount with STOW cord and IP66 cord seal, tenon adapter accessory available
    • Visor for glare control standard and always included
    • Vertical and horizontal markings for ease of installation, laser accessory for more precise aiming
    • Choice of NEMA distributions for your numerous Recreational Sports lighting needs
    • cULus Listed, IP66, vibration and wind gust ratings, DLC Premium, exclusive Luminaire Useful Life rating
    • Choice of 4000K or 5000K
    • Available in 120-277VAC or 347-480VAC
    • 0-10V dimming driver standard and dimming ready/capable (controls by others)
Technical specification
  • Unique ref.GameFlood-LED-Recreational-Sports-Floodlight-GMFL
  • Product familyStonco Keene
  • Product groupRecreational sports
  • TypeObject (single object)
  • Date of publishing2026-07-18
  • Edition number1
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit