Publish your products
Legacy Straight Square Aluminum Pole
Legacy Straight Square Aluminum Pole
    Signify

    Legacy Straight Square Aluminum Pole

    The Gardco legacy straight square aluminum pole consists of a one piece square extruded aluminum lighting standard mounted to a cast aluminum base, a hinged aluminum base, or a structural quality carbon steel base tenon. This construction offers the corrosion resistance and flexibility of aluminum with the strength and integrity of steel. The poles are finished with either Architectural Class 1 anodizing or electrostatically applied TGIC polyester powder coat.
    Specification
    • Product Benefits:
      • Built to withstand harsh environmental conditions
      • Superior corrosion resistance
      • Optimal strength and durability
      Product Features:
      • 4", 5" or 6" poles
      • Available in various heights ranging from 8' to 33'
      • Steel tenon, cast, or hinged base options
    Technical specification
    • Unique ref.Legacy_Straight_Square_Aluminum_Pole
    • Product familyGardco
    • Product groupOutdoor luminaires - Poles and brackets
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit