Publish your products
ModiFly suspended
ModiFly suspended
    Signify

    ModiFly suspended

    ModiFly is the new action hero for lighting design. This next generation lighting innovation has it all: contemporary form, infinite design freedom, and undisputed performance. Simple, yet sophisticated, ModiFly has a style that lends itself perfectly for a variety of spaces including open offices, education, and retail environments, where visual comfort and design continuity are essential.
    Specification
    • Product Benefits:
      • Fully articulating Bi-Link, Tri-Link & Quad-Link joints give you unlimited design options
      • Slim 4.5"x2.5" housing available to mount in grids, drywall, or open ceilings
      • Vertical Light Guide technology produces a controlled batwing distribution with 72% downlight and up to 16ft o.c. spacing
      • Select configurations contribute toward satisfying features L04 and L07 under the WELL Building Standard
      • Available with DLC Standard or Premium for select configurations
      Product Features:
      • Available in 2ft, 4ft, 5ft, 6ft & 8ft linear lengths
      • Multiple drivers and systems to choose from including 0-10V, SpaceWise, Interact, PoE, Tunable White & Lutron
      • Choose from 6 standard paint finishes, including new Halo Gold, Silver Nova & Venom Black
      • Seven lumen package ranging from 1500lm/4ft to 4500lm/4ft in 500lm steps
    Technical specification
    • Unique ref.ModiFly_suspended
    • Product familyLedalite
    • Product groupIndoor luminaires - Architectural linear
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit