Publish your products
Optima LED post top (OT10-OT20)
Optima LED post top (OT10-OT20)
    Signify

    Optima LED post top (OT10-OT20)

    The Lumec Optima LED post top luminaires are the perfect choice for urban projects such as streets, walkways and public spaces that compel that extra little bit of detail. This timeless luminaire is made from top-quality materials, is easy to maintain, and adds a distinctive decorative aspect to any contemporary environment. Paired with the latest LED technology, its IP66 rating, multiple lumen outputs, various luminaire style options and energy-saving control options are well suited to meet wide range of project requirements
    Specification
    • Product Benefits:
      • Versatile luminaires available with various style options
      • Post top and pendant versions available to suit a wide range of applications
      • Highly efficient IP66 optics are protected from the elements and ensure optimal photometric performance
      • Maximizes energy savings with multiple driver options and programmed dimming options
      Product Features:
      • Multiple lumen packages with output of up to 7,853 lumens
      • Type 2, 3, 4, and 5 optics available
      • 4000K and 3000K color temperatures available
      • Dimming driver standard
    Technical specification
    • Unique ref.Optima_LED_post_top_OT10-OT20
    • Product familyLumec
    • Product groupOutdoor luminaires - Urban
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit